(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Work Table (With 2 Drawers) 1200 x 750 x 740mm

Work Table (With 2 Drawers) 1200 x 750 x 740mm

Standard Unit Price:
SGD 1,814.60
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: SWRN2-1275-II
・Size (mm): 1200 x 750 x 740
・Weight (kg): 41.4
・Specifications: 2 drawers:
・Material: Top plate/linoleum, Leg, drawer/steel powder coating
・Drawer size: Outer dimensions/500 x 456 x 84mm, Internal dimensions/436 x 400 x 50m
・Evenly load-bearing Body/300kg, Drawer/20kg
・*Key doesn't come with the drawer.
・*The number of drawers can be increased (up to 3 stages). Please contact with us.

Basic Specifications

  • Size(mm)
    1200×750×740
  • Specifications
    2 drawers
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 2 drawers) 1,200 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    41.4
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 1,814.60

Part Number : 1-2865-12
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,814.60

Specificationtitle

  • Size(mm)
    1200×750×740
  • Specifications
    2 drawers
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 2 drawers) 1,200 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    41.4
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)