(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
【Product Specifications】
・Model number: LS200-A
・Measurement target: Current
・Measurement range: -100mA - 100mA
・Resolution: 0.004mA
・Accuracy: ±1%rdg + 5dgt
・Number of channels: 1 channel
・Measurement interval: 1 second unit/1 - 59 seconds, 1 minute unit/1 - 240 minutes
・With clock function
・Memory: 30000 points (MAX)
・Interface: USB
・Supported OS: Windows(R) 2000/XP (SP2 or later)/VistaTM (32bit)/7 (32bit)
・Power supply: CR1220 button cell (included for test) or CR1225 button cell (optional)
・Size: Body/95.0 x 10.4 x 21.0mm, Probe cable length/100mm
・Weight: Approximately 21g (excluding cell, probe)
・Accessories: Probe for measurement (with red and black clips), body storage bag
Power supply | CR1220 or CR1225 | Part number | LS200-A | Recording interval | 1 to 59 seconds (in 1 second increments), 1 to 240 minutes (in 1-minute increments) |
---|---|---|---|---|---|
Measurement range | -100mA to +100mA | Number of input channels(ch) | 1 | Main body materials(g) | 21 |
Product category | Data Logger | Dimensions (W × D × H)(mm) | 95.0×10.4×21.0 | Measurement Target (Standard compatible) | Current |
Recording media | Internal memory only | Communication function | USB | Accessory | Measurement probe (with red and black clips), storage bag for main body |
Please check the type/dimensions/specifications of the part 1-2366-02 in the Voltage/Current Logger LS200-A series.
How can we improve?
How can we improve?