(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Two Stage Vacuum Pump 119 x 278 x 216mm To 10HP

Two Stage Vacuum Pump 119 x 278 x 216mm To 10HP

Standard Unit Price:
SGD 814.70
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: VP-225
・Exhaust speed (50/60Hz) L/min: 70/84
・Achieving pressure: 3.33Pa
・Intake port diameter: 1/4″ F male
・Motor speed r.p.m.: 50Hz/2800rpm, 60Hz/3400rpm
・With backflow prevention solenoid valve
・Power supply: 100VAC 50/60Hz
・Conform equipment: To about 10HP (Large type refrigerator-freezer, package/room air conditioner, etc.)
・Size: 119 x 278 x 216mm
・Weight: 7.0kg
・Set content: Body, Vacuum pump oil, 5/16″F conversion adapter for R410A

Basic Specifications

  • Size(mm)
    119×278×216
  • Inlet Port Diameter
    1/4″F male
  • Weight(g)
    7000
  • Compatible device
    Up to 10 HP (Large refrigerator/freezer/package/room air conditioner, etc.)
  • Product Detail Type
    119 × 278 × 216 mm to 10HP
  • Motor No. of rotations
    50Hz/2800rpm, 60Hz/3400rpm
  • Ultimate Pressure (kPa)
    3.33×10⁻³
  • Power Supply
    100 V AC 50/60 Hz
  • Features
    With backflow prevention solenoid valve
  • Set contents
    Main body, vacuum pump oil, 5/16″F ​​conversion adapter for R410A
  • Displacement(l/min)
    70/84 (50/60 Hz)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 814.70

Part Number : 1-2357-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 814.70

Specificationtitle

  • Size(mm)
    119×278×216
  • Inlet Port Diameter
    1/4″F male
  • Weight(g)
    7000
  • Compatible device
    Up to 10 HP (Large refrigerator/freezer/package/room air conditioner, etc.)
  • Product Detail Type
    119 × 278 × 216 mm to 10HP
  • Motor No. of rotations
    50Hz/2800rpm, 60Hz/3400rpm
  • Ultimate Pressure (kPa)
    3.33×10⁻³
  • Power Supply
    100 V AC 50/60 Hz
  • Features
    With backflow prevention solenoid valve
  • Set contents
    Main body, vacuum pump oil, 5/16″F ​​conversion adapter for R410A
  • Displacement(l/min)
    70/84 (50/60 Hz)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)