(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
AP Clean Suits 21211SW White S

AP Clean Suits 21211SW White S

Standard Unit Price:
SGD 104.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Material: Conductive thread included polyester 100% (stripe type)
・Surface resistance value: 10^6~^8Ω/□
・Sleeves, waist, hem rubber included
・Class 100 correspondence:
・Type: with pocket
・Color: White
・Size: S
・Total length: 140cm
・Chest circumference: 103cm
・Sleeve length: 78.5cm
・Inseam: 66.5cm
・Hood separate, side fastener type
・*Hood, mask, gloves, shoes are sold separately.
・Model number: 21211SW

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    140
  • Bust(cm)
    103
  • Sleeve length(cm)
    78.5
  • Inseam(cm)
    66.5
  • Manufacturer Product Name
    AP Clean Suit 21211SW White S
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 104.10

Part Number : 1-2311-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    140
  • Bust(cm)
    103
  • Sleeve length(cm)
    78.5
  • Inseam(cm)
    66.5
  • Manufacturer Product Name
    AP Clean Suit 21211SW White S
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)