(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Voltage Regulator 98V-5A

AC Voltage Regulator 98V-5A

【Product Specifications】
・Model number: V-105
・Size: 55 x 44 x 79mm
・Load connection: Outlet
・Power input: 2P plug
・Weight: 150g
・Input voltage: AC100V
・Output voltage: AC20 - 98V
・Maximum using current: 5A

PDF

Part Number

Configured Part Number is shown.

1-2242-01

 
Part Number
1-2242-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 131.20

1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number V-105 Power supply AC 100V Output voltage AC 20 to 98V
Output current 5A Main body materials(g) 150 Product category Related parts
Dimensions (W × D × H)(mm) 55×44×79

Please check the type/dimensions/specifications of the part 1-2242-01 in the AC Voltage Regulator 98V-5A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)