(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermo-Hygrometer (Pen Type) PC-5120

Thermo-Hygrometer (Pen Type) PC-5120

【Product Specifications】
・Model number: PC-5120
・Measurement range: Temperature/-10 to +50℃, Humidity/5 - 95%RH
・Resolution: Temperature/0.1℃, Humidity/0.1%
・Measurement accuracy: Temperature/+/- 1.0℃, Humidity/+/- 5%RH (at 23℃)
・Sensor: Temperature/thermistor, Humidity/capacitance type humidity meter
・Power supply: CR2032 lithium battery x 1 piece (included for test)
・Size: 167 x 33 x 15mm
・Weight: Approximately 49g (including cell)
・With rotating cap
・Item to be measured: Temperature, humidity, wet-bulb temperature, dew point

PDF

Part Number

Configured Part Number is shown.

1-1873-02

 
Part Number
1-1873-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 208.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number PC-5120 Part number PC-5120 Size 167×33×15mm
Weight Approx. 49 g (including batteries) Details With rotating cap Measurement accuracy Temperature: ±1.0°C; Humidity: ±5% RH (at 23°C)
Resolution Temperature: 0.1°C; Humidity: 0.1% RH Code number 8070-20 Measurement item Temperature, humidity, wet-bulb temperature, dew point
Sensor Temperature: thermistor; Humidity: capacitance type hygrometer Measurement Range Temperature: -10 to +50°C; Humidity: 5 to 95% RH Power Supply CR2032 lithium battery × 1 pc. (included for testing)

Please check the type/dimensions/specifications of the part 1-1873-02 in the Thermo-Hygrometer (Pen Type) PC-5120 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)