(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Anti-Vibration Board High Damping Type 25 - 118N 1-1856-06

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Anti-Vibration Board High Damping Type 25 - 118N
Part Number: 1-1856-06

Standard Unit Price: SGD 1,644.50 Special Price SGD 1,644.50
Days to Ship: 8 Day(s)

【Product Specifications】
・Model number: VPG2836-007HD
・Size (mm): 280 x 360 x 69 - 79
・Allowable load (N): 25 - 118
・Material:
・▼White granite for table, surface polishing finish,
・▼Mount part/ABS resin
・Level adjustment range: +5mm
・Table thickness: 30mm
・Weight: 13.8kg

Please check the type/dimensions/specifications of the part 1-1856-06 in the Anti-Vibration Board High Damping Type 25 - 118N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)