(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Viscosity Cup 321/No.4

Viscosity Cup 321/No.4

【Product Specifications】
・Model number: 321/No.4
・Orifice port diameter (mmφ): 6
・Measurement range (mm2/s 300 - 1500
・Material: Body/aluminum, Orifice/brass
・Capacity: 100mL
・Flow-down time: 20 - 200 seconds
・Weight: 180g
・Standards: DIN 53 211

PDF

Part Number

Configured Part Number is shown.

1-1716-04

 
Part Number
1-1716-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 598.80

1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Viscosity cup Materials Body/aluminum, orifice/brass Capacity 100 ml
Standard DIN 53 211 Part number 321/No.4 Weight 180g
Orifice Diameter (ø mm) 6 Measurement Range (mm2/s) 300 to 1500 Flow Time 20-200 seconds

Please check the type/dimensions/specifications of the part 1-1716-04 in the Viscosity Cup 321/No.4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)