(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vacuum Pump Oil (NEOVAC) MR-250A 18L

Vacuum Pump Oil (NEOVAC) MR-250A 18L

Standard Unit Price:
SGD 510.70
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: MR-250A
・Capacity (L): 18
・Flash point: 270℃
・Kinematic viscosity (40℃): 105.0mm2/sec
・Pour point: -12.5℃
・Thermal stability (170℃ x 24 h): Pass
・Steaming pressure (50℃): 1.3 x 10^-3 or less (1 x 10^-5Torr)
・NEOVAC

Basic Specifications

  • Flash point
    270°C
  • Kinematic viscosity (40°C)
    105.0 mm2/sec
  • Pour point
    -12.5°C
  • Product Detail Type
    18L
  • Vapor Pressure (50°C)
    1.3 × 10^-3Pa or less (1 × 10^-5 Torr)
  • thermal stability (170°C × 24h)
    Passed
  • Quantity
    18L
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 510.70

Part Number : 1-1352-04
Days to Ship 11 Day(s)
Standard Unit Price SGD 510.70

Specificationtitle

  • Flash point
    270°C
  • Kinematic viscosity (40°C)
    105.0 mm2/sec
  • Pour point
    -12.5°C
  • Product Detail Type
    18L
  • Vapor Pressure (50°C)
    1.3 × 10^-3Pa or less (1 × 10^-5 Torr)
  • thermal stability (170°C × 24h)
    Passed
  • Quantity
    18L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)