(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mobile Easy Cart (Tall Type/Regular 31) Pink 3 Sages

Mobile Easy Cart (Tall Type/Regular 31) Pink 3 Sages

Standard Unit Price:
SGD 372.30
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: ME31C
・Color: Pink
・Number of stages: 3 stages
・Drawer: None
・Guard frame: None
・Size (mm): 598 x 368 x 1142
・Shelf board spacing (mm) (upper stage/lower stage): 547/280
・Weight (kg): 6.8
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 375 x 325 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type

Basic Specifications

  • Size(mm)
    598×368×1142
  • Color
    Pink
  • Depth(mm)
    368
  • Height(mm)
    1142
  • Guard Frame
    none
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Drawer
    none
  • Drawer internal dimensions
    375×325×95mm
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing (Upper/Lower)(mm)
    547/280
  • Effective Size of Shelf Board
    444×325mm
  • Note
    Assembly type
  • Product Detail Type
    Pink
  • Breadth(mm)
    598
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    6.8
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 372.30

Part Number : 3-6642-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 372.30

Specificationtitle

  • Size(mm)
    598×368×1142
  • Color
    Pink
  • Depth(mm)
    368
  • Height(mm)
    1142
  • Guard Frame
    none
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Drawer
    none
  • Drawer internal dimensions
    375×325×95mm
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing (Upper/Lower)(mm)
    547/280
  • Effective Size of Shelf Board
    444×325mm
  • Note
    Assembly type
  • Product Detail Type
    Pink
  • Breadth(mm)
    598
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    6.8
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)