(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Single Crystal Substrate: MgO Substrate, Double-Sided Mirror Surface, Orientation (100), 10 X 10 X 0.5 mm, 1 Unit 3-4956-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Single Crystal Substrate: MgO Substrate, Double-Sided Mirror Surface, Orientation (100), 10 X 10 X 0.5 mm, 1 Unit
Part Number: 3-4956-02

Standard Unit Price: SGD 229.70 Special Price SGD 229.70
Days to Ship: 16 Day(s)

Specifications of 3-4956-02

  • Size(mm)
    10×10×0.5
  • Direction
    (100)
  • Polishing
    Double-sided mirror
  • Quantity
    1 pc.
  • Specifications
    MgO substrate

Please check the type/dimensions/specifications of the part 3-4956-02 in the Single Crystal Substrate: MgO Substrate, Double-Sided Mirror Surface, Orientation (100), 10 X 10 X 0.5 mm, 1 Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)