(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tri-Square, Carpenter's Square (Thick Wide Width) 50 cm

Tri-Square, Carpenter's Square (Thick Wide Width) 50 cm

【Product Specifications】
・Model number: 50cm (front and back same graduations, 8 stages scale, cm display)
・Size (mm): 520 x 20 x 2.0 (260)
・Scale: 1mm pitch
・Squareness: 0.1mm or less per 100mm
・Length tolerance: ±0.2mm
・Material: Stainless steel

PDF

Part Number

Configured Part Number is shown.

3-7360-03

 
Part Number
3-7360-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 48.70

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Scale mm Material Stainless Steel Size (mm) 520×20×2.0(260)
Part Number 50 cm (Same scale on front and back, 8 steps scale, cm display) Perpendicularity 0.1 mm or less per 100 mm Length tolerance ±0.2mm

Please check the type/dimensions/specifications of the part 3-7360-03 in the Tri-Square, Carpenter's Square (Thick Wide Width) 50 cm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)