(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Slanted Hanging Hanger Rack 1200 x 400 x 1800 3-6787-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Slanted Hanging Hanger Rack 1200 x 400 x 1800
Part Number: 3-6787-02

Standard Unit Price: SGD 782.90 Special Price SGD 782.90
Days to Ship: 8 Day(s)

【Product Specifications】
・Model number: ALR-12
・Size (mm): 1200 x 400 x 1800
・Hanger storage standard: Maximum 37
・Material: Frame/aluminum, Hanger bar/stainless steel
・Weight: 5.5kg

Specifications of 3-6787-02

  • Size(mm)
    1200×400×1800
  • Hanger Storage Capacity (Approx.)
    Up to 37 pcs.
  • Part number
    ALR-12
  • Weight
    5.5 kg
  • Material
    Frame: aluminum; hanger bar: stainless steel

Please check the type/dimensions/specifications of the part 3-6787-02 in the Slanted Hanging Hanger Rack 1200 x 400 x 1800 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)