(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Folding Cooler Box with Vacuum Insulation Material 40L

Folding Cooler Box with Vacuum Insulation Material 40L

Standard Unit Price:
SGD 824.70
Days to Ship :
21 Day(s)

【Product Specifications】
・Capacity (L): 40
・Outer dimension (mm): 280 x 500 x 480
・Inner dimension (mm): 220 x 440 x 420
・Weight (about kg): 3.5
・Material: Body exterior, interior fabric/polyester/ABS resin, Insulation/urethane foam (high insulation specification), vacuum insulation material

Basic Specifications

  • Material details
    Main body exterior/interior material / polyester/ABS resin, heat insulating material / urethane foam (high heat insulating specification) / vacuum heat insulating material
  • Outer dimensions(mm)
    280×500×480
  • Weight(kg)
    3.5
  • Inner dimensions(mm)
    220×440×420
  • Product Detail Type
    40 L with vacuum heat insulating material
  • Capacity (mL)
    40000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 824.70

Part Number : 3-6273-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 824.70

Specificationtitle

  • Material details
    Main body exterior/interior material / polyester/ABS resin, heat insulating material / urethane foam (high heat insulating specification) / vacuum heat insulating material
  • Outer dimensions(mm)
    280×500×480
  • Weight(kg)
    3.5
  • Inner dimensions(mm)
    220×440×420
  • Product Detail Type
    40 L with vacuum heat insulating material
  • Capacity (mL)
    40000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)