(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Medium Bottle With Screw Cap (Light Shielding), 2070H Series 3-6006-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Bottle With Screw Cap (Light Shielding), 2070H Series
Part Number: 3-6006-01

Standard Unit Price: SGD 39.50 Special Price SGD 39.50
Days to Ship: 10 Day(s)

[Specifications]
·Screw cap standard: GL45
·Scale: Available
·Materials: Main Body: borosilicate glass; cap/seal ring: polypropylene (PP)

Specifications of 3-6006-01

  • Product Type
    Screw Cap Bottle
  • Screw Cap Standard
    GL45
  • Part Number
    2070H/100
  • Scale
    Yes
  • Size(mm)
    ø 56×105
  • Material
    Main unit: Borosilicate glass, cap/seal ring: Polypropylene (PP)
  • Capacity(mL)
    100
  • Product detail type
    (Light shielding) 100 mL
  • Autoclave
    Available

Please check the type/dimensions/specifications of the part 3-6006-01 in the Medium Bottle With Screw Cap (Light Shielding), 2070H Series series.

Similar Part Numbers

Part Number
3-6006-02
3-6006-05
3-6006-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Number Size
(mm)
Capacity
(mL)
Product detail type

SGD 46.30

1 Piece(s) 10 Day(s) 2070H/250ø 70×143250(Light shielding) 250 mL

SGD 155.20

1 Piece(s) 10 Day(s) 2070H/2000ø 136×2652000(Light shielding) 2,000 mL

SGD 604.60

1 Piece(s) 10 Day(s) 2070H/5000ø 181×3365000(Light shielding) 5,000 mL

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)