(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Holder Plano-Concave Cylindrical Lens And Rectangle Cylindrical Lens

Holder Plano-Concave Cylindrical Lens And Rectangle Cylindrical Lens

【Product Specifications】
・Model number: CH-102
・Applicable element: Square type cylindrical lens
・Applicable element size (mm) 60 x 60
・Weight (g): 200
・Material: Aluminum (surface anodic oxide processing)
・Edge thickness (maximum): 12mm
・Fixing method: Slide
・With stainless steel pole (φ12 x 60mm)

PDF

Part Number

Configured Part Number is shown.

3-5129-04

 
Part Number
3-5129-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 196.50

1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Details Comes with stainless steel pole (⌀12 × 60 mm) Weight (g) 200 Part number CH-102
Materials Aluminum (Surface alumite treatment) Applicable element square cylindrical lens Applicable element size (mm) 60×60
Fixing method Slide Edge thickness (Maximum) 12mm Product detail type For square cylindrical lenses

Please check the type/dimensions/specifications of the part 3-5129-04 in the Holder Plano-Concave Cylindrical Lens And Rectangle Cylindrical Lens series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)