(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Grease Gun Nozzle EA991CF-102

Grease Gun Nozzle EA991CF-102

Standard Unit Price:
SGD 17.30
Days to Ship :
7 Day(s) or more

【Product Specifications】
・For EA991CF, CF-8 to -50
・Screw of the nozzle - R1/8(PT1/8)
・Nozzle…Straight
・Full length (mm)…180

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 17.30

Part Number : EA991CF-102
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 17.30

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)