(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Spring Ejector Pin EA949RM-56

[Stainless Steel] Spring Ejector Pin EA949RM-56

【Product Specifications】
・Material-Body, pin and spring: SUS304
・-51 to -53: round-tip type, -56 to -58: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M8
・B…7.6
・C…44
・D…9
・K…8

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA949RM-56

 
Part Number
EA949RM-56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.03

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340232693 Specifications Flat Tip Type Locating pin
Materials Body/pin/spring: SUS304 Butting pin material Resin/Others D Size 9mm
B Size 7.6mm C Size 44mm A Size M8
Butting pin diameter(mm) 8

Please check the type/dimensions/specifications of the part EA949RM-56 in the [Stainless Steel] Spring Ejector Pin EA949RM-56 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)