(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Quenched] Stud Bolt EA948DP-51

[Quenched] Stud Bolt EA948DP-51

【Product Specifications】
・Material-S45C
・C…M20
・A…80
・B…32
・D…18.3

Part Number

Configured Part Number is shown.

EA948DP-51

Part Number
EA948DP-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340120563 Type jig bolt Materials hardened steel
Overall length(mm) 80 Thread diameter M20 Thread Length(mm) 32
Details of materials SCM435 Treatment Quenched and tempered black dyed D Size (mm) 18.3

Please check the type/dimensions/specifications of the part EA948DP-51 in the [Quenched] Stud Bolt EA948DP-51 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)