(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Quenched] Thrust Bolt With Pad EA948DN-132

[Quenched] Thrust Bolt With Pad EA948DN-132

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M12 x 1.75
・A…85
・B…25
・C…13

Part Number

Configured Part Number is shown.

EA948DN-132

Part Number
EA948DN-132
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.67

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340117402 Type jig bolt Materials hardened steel
Overall length(mm) 85 B Size 25mm C Size 13mm
Thread diameter M12 Thread Length(mm) 72 swivel angle
Details of materials S45C Treatment Quenched and tempered, black dyed Screw M12×1.75

Please check the type/dimensions/specifications of the part EA948DN-132 in the [Quenched] Thrust Bolt With Pad EA948DN-132 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)