(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[50mm] Quick disk for stainless steel EA819KX-42

[50mm] Quick disk for stainless steel EA819KX-42

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・Abrasive grain-Zirconium
・For stainless steel and steel
・Grits…#40

Part Number

Configured Part Number is shown.

EA819KX-42

Part Number
EA819KX-42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.49

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340220423 Product type Related parts

Please check the type/dimensions/specifications of the part EA819KX-42 in the [50mm] Quick disk for stainless steel EA819KX-42 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)