(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Strong Type with Hole EA781EA-3

Magnet Strong Type with Hole EA781EA-3

【Product Specifications】
・Alnico magnet (Alcomax)
・With magnetism…prevention plate
・No screw groove
・corrosion resistance
・Magnetic force…118N (11.8kgf)
・Hole dia.…5mm
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use.When using magnet, please use, after plate is removed.

Part Number

Configured Part Number is shown.

EA781EA-3

Part Number
EA781EA-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 76.09

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Size 25×40×25mm Operating Temperature 550°C or less Hole Diameter 5mm
Weight 120g JAN Code 4548745766028 Product type Permanent magnetic magnet holder for processing
With/without handle No Accessories Anti-magnetic plate Magnet type Alnico magnet
Holding force(N) 9 Shape Square With/without screw hole No

Please check the type/dimensions/specifications of the part EA781EA-3 in the Magnet Strong Type with Hole EA781EA-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)