(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Depth Micrometer EA725FD-32

Depth Micrometer EA725FD-32

【Product Specifications】
・Minimum division-0.01mm
・With a case
・Measurement range…150mm
・Base width…150mm
・Number of rods…6
・Tip dia.…4mm

Part Number

Configured Part Number is shown.

EA725FD-32

Part Number
EA725FD-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 742.04

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Micrometer Type Measuring Range(mm) 150
JAN code 4548745038750

Please check the type/dimensions/specifications of the part EA725FD-32 in the Depth Micrometer EA725FD-32 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)