(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Part for Jig (Parallel) Set EA720YZ-23

Part for Jig (Parallel) Set EA720YZ-23

【Product Specifications】
・The set provides dim. for every 1mm. (-22 and -23 do not include 9mm.)-21: 2 to 24mm-22, -23: 8 to 42mm
・Accuracy (width, height)-±0.01mm
・Qty.(set)…24
・Width…8 to 14
・Height…11 to 42
・Length…150

Part Number

Configured Part Number is shown.

EA720YZ-23

Part Number
EA720YZ-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 870.41

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Set contents Set of 24 8 × 11 mm8 × 16 mm8 × 21 mm8 × 26 mm8 × 31 mm8 × 36 mm10 × 13 mm10 × 18 mm10 × 23 mm10 × 28 mm10 × 33 mm10 × 38 mm12 × 15 mm12 × 20 mm12 × 25 mm12 × 30 mm12 × 35 mm12 × 40 mm14 × 17 mm14 × 22 mm14 × 27 mm14 × 32 mm14 × 37 mm14 × 42 mm Contains 1 pair of each size Specifications With wooden tray JAN code 4548745563290

Please check the type/dimensions/specifications of the part EA720YZ-23 in the Part for Jig (Parallel) Set EA720YZ-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)