(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Washer EA637GP-8

Flat Washer EA637GP-8

【Product Specifications】
・Material-Quenched steel
・Screw…M8
・D1…8.4
・D…23
・H…4

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA637GP-8

 
Part Number
EA637GP-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.74

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Washer/washer Compatible bolts M8 JAN code 4548745216059
Materials hardened steel D1 Size 8.4mm H Size 4mm
D Size 23mm

Please check the type/dimensions/specifications of the part EA637GP-8 in the Flat Washer EA637GP-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)