(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Nut EA637FP-36

T-Slot Nut EA637FP-36

【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…36
・Screw…M30
・A…44
・C…54
・D…22

Part Number

Configured Part Number is shown.

EA637FP-36

Part Number
EA637FP-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 63.29

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot nut A Size 44mm JAN code 4548745214567
Materials hardened steel Thread diameter M30 C Size 54mm
D Size 22mm Details of materials Quenched Steel (C45) Compatible T-Groove Width(mm) 36

Please check the type/dimensions/specifications of the part EA637FP-36 in the T-Slot Nut EA637FP-36 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)