(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Setting Screw EA637CN-112

Setting Screw EA637CN-112

【Product Specifications】
・Material-Quenched steel
・Shape-Plane
・L…35
・H…15.7
・K…Dia. 8.6
・SW1…17
・SW2…19

Part Number

Configured Part Number is shown.

EA637CN-112

Part Number
EA637CN-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 103.74

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 50.7 JAN code 4548745357028
Materials hardened steel Thread Length(mm) 35 Thread diameter M12
K Size ø 8.6mm Weight 55g H Size 15.7mm
SW2 Size 19mm SW1 Size 17mm

Please check the type/dimensions/specifications of the part EA637CN-112 in the Setting Screw EA637CN-112 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)