(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Scraper [Polycarbonate Blade] EA524KA-1

Scraper [Polycarbonate Blade] EA524KA-1

Standard Unit Price:
SGD 20.70
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Overall length-115mm
・Blade width-39mm
・Blade material-Polycarbonate
・Little risk of damage on the material because the blade material is polycarbonate
・Optimal for plastic, timber, glass, stainless steel, etc.
・Name…Body
・Color…Orange

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 20.70

Part Number : EA524KA-1
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 20.70

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)