(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Incision-Resistant Gloves, Stainless Steel Gloves EA354SE-3A EA354SE-3A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Incision-Resistant Gloves, Stainless Steel Gloves EA354SE-3A
Part Number: EA354SE-3A

Standard Unit Price: SGD 233.39 Special Price SGD 233.39
Days to Ship: 7 Day(s) or more

【Product Specifications】
・Fits either right or left hand
・Material-Chain: stainless steel, Wrist: nylon
・Gloves for protecting the hands from cut at maintenance of knife and cutter
・Since this is conductive, do not contact with electricity.
・The inner gloves are separately sold.(For inner gloves, see page 1298.)
・Dim.…M
・Length…235mm

Specifications of EA354SE-3A

  • Size
    M
  • Materials
    Chain part: Stainless steel, Wrist part: Nylon
  • Thickness
    1.1mm
  • Weight
    197g
  • Color
    Belt color: Red
  • Quantity
    1 pc.
  • Stainless Steel Chain Mesh
    Chain of 4 mm outer diameter ring
  • Details 1
    5-Finger Stainless Steel Gloves
  • Middle finger length
    85mm
  • Overall length
    235mm
  • Palm circumference
    200mm
  • Details 2
    For both left and right hands
  • Details 3
    Hygienic, light and comfortable to wear

Please check the type/dimensions/specifications of the part EA354SE-3A in the Incision-Resistant Gloves, Stainless Steel Gloves EA354SE-3A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)