(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Hook and Loop Type] Disk Paper EA162KT-400A【10 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KT-400A

【Product Specifications】
・Dia.-75mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#400
・Qty. per unit…10 pcs

Part Number

Configured Part Number is shown.

EA162KT-400A

Part Number
EA162KT-400A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 13.17

10 Pieces Per Package

1 Pack(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745245707 Product type Related parts Specifications hook-and-loop style

Please check the type/dimensions/specifications of the part EA162KT-400A in the [Hook and Loop Type] Disk Paper EA162KT-400A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)