(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line Check Valve EA153EG-31 (Part Numbers)

Line Check Valve EA153EG-31

【Product Specifications】
・Material …Stainless
・Maximum Operating Pressure …2.0MPa
・Pressure Resistance …3.0Mpa
・Cracking pressure … 0.007MPa
・Ambient Temperature …0 to 100℃
・Applicable Fluid …Air ・Water
・O-ring Material …Fluor Rubber
・Rohs-Equivalent
・Mounting Screw …Rc1/8
・Size (mm) …14×35

Part Number

Configured Part Number is shown.

EA153EG-31

Part Number
EA153EG-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 99.22

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Materials: Stainless steel/maximum working pressure: 2.0 MPa·Pressure resistance: 3.0 Mpa·Cracking pressure: 0.007 MPa·Ambient temperature: 0/100°C Specifications 2 ·Operating fluid: Air/water/O-ring material: Fluororubber/mounting screw: Rc1/8"·Size (mm): 14 × 35·JAN: 4548745256949

Please check the type/dimensions/specifications of the part EA153EG-31 in the Line Check Valve EA153EG-31 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)