(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KING FILE G A4S Gray

KING FILE G A4S Gray

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: A4 Portrait
· Back width: 56 mm
· Binding Thickness: 40 mm
· Appropriate Capacity: 400 pieces
· External dimensions: length 307 X width 243 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660040209

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Configured Part Number is shown.

974N

Part Number
974N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.44

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 974N in the KING FILE G A4S Gray series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)