(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kabuto Seal Center With Cold Punched Nut KSN-B (Part Numbers)

Kabuto Seal Center With Cold Punched Nut KSN-B

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number

Configured Part Number is shown.

KSN-4B

Part Number
KSN-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
J
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

SGD 979.50

1 Piece(s) 9 Day(s) or more MT4No. 4695630124957.5104.51.843.52111860φ10

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Integrated
Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.003

Please check the type/dimensions/specifications of the part KSN-4B in the Kabuto Seal Center With Cold Punched Nut KSN-B series.

Similar Part Numbers

Part Number
KSN-3B
KSN-5B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
J
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

SGD 811.83

1 Piece(s) 9 Day(s) or more MT3No. 3544422103645821.533163890φ7

SGD 1,240.89

1 Piece(s) 9 Day(s) or more MT5No. 58873381859701322.3542613950φ14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)