(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parts Case (Reinforced)

Click this image to zoom it.

Move the mouse over the image to zoom

Parts Case (Reinforced)

Standard Unit Price:
SGD 16.85-
Days to Ship :
8 Day(s)

· Optimal for organizing, storing and carrying electronic components and parts.
· Made from high-strength polycarbonate material.

Basic Specifications

  • Product Type
    Other
  • Height (mm)
    40

Details

Catalog

Japanese Only

Part Number
Width (mm)

Refine by

  • 205
  • 255
  • Clear
Depth (mm)

Refine by

  • 145
  • 190
  • Clear
Changeable Partition Plate

Refine by

  • 18
  • 32
  • Clear
JAN Code

Refine by

  • 4989833074081
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
205
145
18
4989833074081
8 Day(s)
SGD 16.85

Part Number : KP-02K
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.85

Specificationtitle

  • Product Type
    Other
  • Height (mm)
    40
  • Width (mm)
    205
  • Depth (mm)
    145
  • Changeable Partition Plate
    18
  • JAN Code
    4989833074081
  • Specifications
    Lid: polycarbonate resin, Main body, partition panel: polypropylene, Stopper: ABS resin
255
190
32
-
8 Day(s)
SGD 21.87

Part Number : KP-03K
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.87

Specificationtitle

  • Product Type
    Other
  • Height (mm)
    40
  • Width (mm)
    255
  • Depth (mm)
    190
  • Changeable Partition Plate
    32
  • JAN Code
    -
  • Specifications
    Lid: Polycarbonate resin, Main body/Partition: Polypropylene, Fastener: ABS resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Internal dimensions


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)