(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Cutters Set of 8 Units

Carbide Cutters Set of 8 Units

[Features]
· Selectable from multiple shapes according to the application. Set of 8 carbide cutters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RB8-3SET
RB8-6SET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Product Type

SGD 113.69

1 Piece(s) 9 Day(s) Round tip type cylinder / Tree-shape / Cone Rounded Tip Type / Ball Type / 90° Cone Type / Cylindrical end blade typeshank diameter 3 mm

SGD 217.86

1 Piece(s) 9 Day(s) Round tip type cylinder / Rounded wooden tip / Ball Type / Cylindrical end blade typeshank diameter 6 mm

Loading...

  1. 1

Basic Information

Shower Material All Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)