(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Cutter (Titanium Coating) Elliptical Type

Carbide Cutter (Titanium Coating) Elliptical Type

[Features]
· Selectable from multiple shapes according to the application. It is an elliptical carbide cutter with titanium coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RD355E-TN

 
Part Number
RD355E-TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.30

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape Oval Product Type shank diameter 3 mm Shower Material All Carbide
Blade tip shape Cross Cut blade diameter(mm) 3 Blade Length(mm) 5.5
Maximum Engine Speed(min-1) 38000 Overall Length(mm) 38

Please check the type/dimensions/specifications of the part RD355E-TN in the Carbide Cutter (Titanium Coating) Elliptical Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)