(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PFA Narrow-Neck Bottle (with Inner Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Narrow-Neck Bottle (with Inner Stopper)

Standard Unit Price:
SGD 53.50
Days to Ship :
11 Day(s)

[Features]
· Made of fluoropolymer PFA, has excellent heat and chemical resistance.
· Includes a PTFE inner stopper.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 53.50

Part Number : 5008
Days to Ship 11 Day(s)
Standard Unit Price SGD 53.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    100ml
  • Full height(mm)
    105
  • Mouth Inner Diam.(mm)
    17
  • Body Diameter(mm)
    48

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)