(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PTFE Press Fit 3-Way Valve

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE Press Fit 3-Way Valve

Standard Unit Price:
SGD 428.97-
Days to Ship :
29 Day(s) or more

[Features]
· A fluororesin PTFE-made 3-way valve.
· The nut is made of fluororesin PFA.
· Excellent heat resistance and chemical resistance.
· Also has resistance against organic solvents.

Basic Specifications

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.3
  • Detailed Operating Pressure(MPa)
    0.3 or Less
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • Clear
Orifice Dia(mm)

Refine by

  • 4
  • 6
  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
4
29 Day(s)
SGD 428.97

Part Number : 15511
Days to Ship 29 Day(s)
Standard Unit Price SGD 428.97
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.3
  • Compatible Tube Outer Diameter(mm)
    6
  • Orifice Dia(mm)
    4
  • Nominal
    SV31
  • Detailed Operating Pressure(MPa)
    0.3 or Less
1 pc.
8
4
29 Day(s)
SGD 448.22

Part Number : 15512
Days to Ship 29 Day(s)
Standard Unit Price SGD 448.22
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.3
  • Compatible Tube Outer Diameter(mm)
    8
  • Orifice Dia(mm)
    4
  • Nominal
    SV32
  • Detailed Operating Pressure(MPa)
    0.3 or Less
1 pc.
10
6
29 Day(s)
SGD 683.25

Part Number : 15513
Days to Ship 29 Day(s)
Standard Unit Price SGD 683.25
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.3
  • Compatible Tube Outer Diameter(mm)
    10
  • Orifice Dia(mm)
    6
  • Nominal
    SV33
  • Detailed Operating Pressure(MPa)
    0.3 or Less
1 pc.
12
9
37 Day(s)
SGD 721.78

Part Number : 15514
Days to Ship 37 Day(s)
Standard Unit Price SGD 721.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.3
  • Compatible Tube Outer Diameter(mm)
    12
  • Orifice Dia(mm)
    9
  • Nominal
    SV34
  • Detailed Operating Pressure(MPa)
    0.3 or Less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)