(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Locker CL

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Locker CL

Standard Unit Price:
-
Days to Ship :
18 Day(s)

[Features]
· Can be used for the storage of dust-free garments, boots, shoes, etc.
· The doors are hinged double doors with a magnetic gasket seal. Can be easily opened and closed with just one hand.
· Equipped with a cleanroom module unit.
· Features a dust-collection efficiency of at least 99.99% at 0.3 μm.
· The main body frame is an aluminum extrusion.
· The window is made of anti-static PVC sheet.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600×525×1920
  • 850×525×1920
  • Clear
Nominal

Refine by

  • CL-850
  • CL-600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
850×525×1920
CL-850
18 Day(s)
-

Part Number : 16501
Days to Ship 18 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    850×525×1920
  • Nominal
    CL-850
  • Mass(g)
    50000
1 unit
600×525×1920
CL-600
18 Day(s)
-

Part Number : 16502
Days to Ship 18 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    600×525×1920
  • Nominal
    CL-600
  • Mass(g)
    45000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)