(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Pack PFA Tube (Inch-Sized) (10 m Roll)

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Pack PFA Tube (Inch-Sized) (10 m Roll)

Standard Unit Price:
SGD 381.28-
Days to Ship :
37 Day(s)

[Features]
· A PFA tube washed with pure water (cleanliness: class 1,000) in a clean room and doubly packed under an environment of class 100 or less.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 3.17
  • 6.35
  • 9.52
  • 12.7
  • 19.05
  • Clear
Thickness(mm)

Refine by

  • 0.79
  • 1
  • 1.59
  • Clear
Applicable Tube I.D.(mm)

Refine by

  • 1.59
  • 3.17
  • 4.35
  • 6.35
  • 7.52
  • 9.52
  • 10.7
  • 15.88
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3.17
0.79
1.59
37 Day(s)
SGD 381.28

Part Number : 18540
Days to Ship 37 Day(s)
Standard Unit Price SGD 381.28
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    3.17
  • Thickness(mm)
    0.79
  • Applicable Tube I.D.(mm)
    1.59
1 Roll
6.35
1.59
3.17
37 Day(s)
SGD 521.12

Part Number : 18541
Days to Ship 37 Day(s)
Standard Unit Price SGD 521.12
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    6.35
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    3.17
1 Roll
6.35
1
4.35
37 Day(s)
SGD 477.03

Part Number : 18542
Days to Ship 37 Day(s)
Standard Unit Price SGD 477.03
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    6.35
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    4.35
1 Roll
9.52
1.59
6.35
37 Day(s)
SGD 644.70

Part Number : 18543
Days to Ship 37 Day(s)
Standard Unit Price SGD 644.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    9.52
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    6.35
1 Roll
9.52
1
7.52
37 Day(s)
SGD 544.09

Part Number : 18544
Days to Ship 37 Day(s)
Standard Unit Price SGD 544.09
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    9.52
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    7.52
1 Roll
12.7
1.59
9.52
37 Day(s)
SGD 754.35

Part Number : 18545
Days to Ship 37 Day(s)
Standard Unit Price SGD 754.35
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12.7
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    9.52
1 Roll
12.7
1
10.7
37 Day(s)
SGD 611.00

Part Number : 18546
Days to Ship 37 Day(s)
Standard Unit Price SGD 611.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12.7
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    10.7
1 Roll
19.05
1.59
15.88
37 Day(s)
SGD 995.98

Part Number : 18547
Days to Ship 37 Day(s)
Standard Unit Price SGD 995.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    19.05
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    15.88

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)