(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PFA Tube (Inch Size) (10 m)

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Tube (Inch Size) (10 m)

Standard Unit Price:
SGD 87.20-
Days to Ship :
10 Day(s)

[Features]
· Excellent non-stickiness, dirt and scale do not easily adhere.
· Since the deterioration of electrical characteristics is extremely small in high temperature, high humidity and high frequency regions,
it is suitable for insulation uses.
· Excellent weather resistance.
· Maximum operating temperature is 260°C, but in the case of continuous operation, operating at 201°C or lower is recommended for safety.
· PFA tubes are transparent in comparison to PTFE tubes.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 3.17
  • 6.35
  • 9.53
  • 12.7
  • 19.05
  • Clear
Thickness(mm)

Refine by

  • 0.79
  • 1
  • 1.59
  • Clear
Applicable Tube I.D.(mm)

Refine by

  • 1.59
  • 4.35
  • 6.35
  • 7.53
  • 9.53
  • 10.7
  • 15.87
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3.17
0.79
1.59
10 Day(s)
SGD 87.20

Part Number : 18490
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    3.17
  • Thickness(mm)
    0.79
  • Applicable Tube I.D.(mm)
    1.59
1 Roll
6.35
1
4.35
10 Day(s)
SGD 237.20

Part Number : 18492
Days to Ship 10 Day(s)
Standard Unit Price SGD 237.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    6.35
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    4.35
1 Roll
9.53
1.59
6.35
10 Day(s)
SGD 499.10

Part Number : 18493
Days to Ship 10 Day(s)
Standard Unit Price SGD 499.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    9.53
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    6.35
1 Roll
9.53
1
7.53
10 Day(s)
SGD 251.83

Part Number : 18494
Days to Ship 10 Day(s)
Standard Unit Price SGD 251.83
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    9.53
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    7.53
1 Roll
12.7
1.59
9.53
10 Day(s)
SGD 677.40

Part Number : 18495
Days to Ship 10 Day(s)
Standard Unit Price SGD 677.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12.7
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    9.53
1 Roll
12.7
1
10.7
10 Day(s)
SGD 396.30

Part Number : 18496
Days to Ship 10 Day(s)
Standard Unit Price SGD 396.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12.7
  • Thickness(mm)
    1
  • Applicable Tube I.D.(mm)
    10.7
1 Roll
19.05
1.59
15.87
10 Day(s)
SGD 769.94

Part Number : 18497
Days to Ship 10 Day(s)
Standard Unit Price SGD 769.94
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    19.05
  • Thickness(mm)
    1.59
  • Applicable Tube I.D.(mm)
    15.87

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)