(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PTFE 3-Direction Valve

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE 3-Direction Valve

Standard Unit Price:
SGD 292.82-
Days to Ship :
20 Day(s)

[Features]
· A fluororesin PTFE-made valve.
· Excellent heat resistance and chemical resistance.
· Also has resistance against organic solvents.
· The nut is made of fluororesin PFA.
· Use a fluororesin-made tube for connection.

Basic Specifications

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Orifice Dia(mm)
    2.8
  • Detailed Operating Pressure(MPa)
    0.2 or Less
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
20 Day(s)
SGD 292.82

Part Number : 16104
Days to Ship 20 Day(s)
Standard Unit Price SGD 292.82
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Compatible Tube Outer Diameter(mm)
    6
  • Orifice Dia(mm)
    2.8
  • Nominal
    SVP31
  • Plug (TS)
    13.5
  • Detailed Operating Pressure(MPa)
    0.2 or Less
1 pc.
8
20 Day(s)
SGD 312.08

Part Number : 16105
Days to Ship 20 Day(s)
Standard Unit Price SGD 312.08
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Compatible Tube Outer Diameter(mm)
    8
  • Orifice Dia(mm)
    2.8
  • Nominal
    SVP32
  • Plug (TS)
    16
  • Detailed Operating Pressure(MPa)
    0.2 or Less
1 pc.
10
20 Day(s)
SGD 331.35

Part Number : 16106
Days to Ship 20 Day(s)
Standard Unit Price SGD 331.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Compatible Tube Outer Diameter(mm)
    10
  • Orifice Dia(mm)
    2.8
  • Nominal
    SVP33
  • Plug (TS)
    18
  • Detailed Operating Pressure(MPa)
    0.2 or Less
1 pc.
12
20 Day(s)
SGD 350.62

Part Number : 16107
Days to Ship 20 Day(s)
Standard Unit Price SGD 350.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Compatible Tube Outer Diameter(mm)
    12
  • Orifice Dia(mm)
    2.8
  • Nominal
    SVP34
  • Plug (TS)
    20
  • Detailed Operating Pressure(MPa)
    0.2 or Less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)