(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PTFE Male Pressure 3-Way Valve

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE Male Pressure 3-Way Valve

Standard Unit Price:
SGD 409.68-
Days to Ship :
37 Day(s)

[Features]
· A fluororesin PTFE-made 3-way valve.
· The nut is made of fluororesin PFA.
· Excellent heat resistance and chemical resistance.
· Also has resistance against organic solvents.

Basic Specifications

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Screw Size
    Other
  • Detailed Operating Pressure(MPa)
    0.4 or Less
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • Clear
Orifice Dia(mm)

Refine by

  • 4
  • 6
  • Clear
Screw Size [Other Details]

Refine by

  • PT1/4
  • PT3/8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
4
PT1/4
37 Day(s)
SGD 409.68

Part Number : 15550
Days to Ship 37 Day(s)
Standard Unit Price SGD 409.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Compatible Tube Outer Diameter(mm)
    6
  • Screw Size
    Other
  • Orifice Dia(mm)
    4
  • Screw Size [Other Details]
    PT1/4
  • Nominal
    MV31
  • Detailed Operating Pressure(MPa)
    0.4 or Less
1 pc.
8
4
PT1/4
37 Day(s)
SGD 448.22

Part Number : 15551
Days to Ship 37 Day(s)
Standard Unit Price SGD 448.22
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Compatible Tube Outer Diameter(mm)
    8
  • Screw Size
    Other
  • Orifice Dia(mm)
    4
  • Screw Size [Other Details]
    PT1/4
  • Nominal
    MV32
  • Detailed Operating Pressure(MPa)
    0.4 or Less
1 pc.
10
6
PT3/8
37 Day(s)
SGD 662.68

Part Number : 15552
Days to Ship 37 Day(s)
Standard Unit Price SGD 662.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Compatible Tube Outer Diameter(mm)
    10
  • Screw Size
    Other
  • Orifice Dia(mm)
    6
  • Screw Size [Other Details]
    PT3/8
  • Nominal
    MV33
  • Detailed Operating Pressure(MPa)
    0.4 or Less
1 pc.
10
6
PT1/4
37 Day(s)
SGD 662.68

Part Number : 15553
Days to Ship 37 Day(s)
Standard Unit Price SGD 662.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Compatible Tube Outer Diameter(mm)
    10
  • Screw Size
    Other
  • Orifice Dia(mm)
    6
  • Screw Size [Other Details]
    PT1/4
  • Nominal
    MV34
  • Detailed Operating Pressure(MPa)
    0.4 or Less
1 pc.
12
6
PT3/8
37 Day(s)
SGD 702.50

Part Number : 15554
Days to Ship 37 Day(s)
Standard Unit Price SGD 702.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.4
  • Compatible Tube Outer Diameter(mm)
    12
  • Screw Size
    Other
  • Orifice Dia(mm)
    6
  • Screw Size [Other Details]
    PT3/8
  • Nominal
    MV35
  • Detailed Operating Pressure(MPa)
    0.4 or Less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)