(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
PTFE Female Pressure 4-Way Valve 15528

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PTFE Female Pressure 4-Way Valve
Part Number: 15528

Standard Unit Price: SGD 877.18 Special Price SGD 877.18
Quantity: 1 pc.
Days to Ship: 37 Day(s)

[Features]
· A fluororesin PTFE-made 4-way valve.
· The nut is made of fluororesin PFA.
· Excellent heat resistance and chemical resistance.
· Also has resistance against organic solvents.

Specifications of 15528

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    0.2
  • Screw Size
    Other
  • Orifice Dia(mm)
    6
  • Screw Size [Other Details]
    PT3/8
  • Nominal
    FV42
  • Detailed Operating Pressure(MPa)
    0.2 or Less

Please check the type/dimensions/specifications of the part 15528 in the PTFE Female Pressure 4-Way Valve series.

Similar Part Numbers

Part Number
15527
15529
15530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrifice Dia
(mm)
Screw Size [Other Details] Nominal Amount Of Content

SGD 741.03

1 Piece(s) 37 Day(s) 4PT1/4FV41-

SGD 1,131.47

1 Piece(s) 37 Day(s) 9PT1/2FV43-

SGD 2,924.33

1 Piece(s) 37 Day(s) 12PT3/4FV44-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)