(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BT Tube

Click this image to zoom it.

Move the mouse over the image to zoom

BT Tube

Standard Unit Price:
SGD 172.93-
Days to Ship :
37 Day(s)

[Features]
· The BT tube is a PTFE-made tube with thick tube walls.
· Particularly excellent flexibility and transparency.
· Continuous use temperature is 260°C.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 3.17
  • 4
  • 6
  • 6.35
  • 8
  • 9.52
  • 10
  • 12
  • 12.7
  • Clear
Applicable Tube I.D.(mm)

Refine by

  • 1.59
  • 2
  • 3
  • 3.17
  • 5
  • 6.35
  • 7
  • 9
  • 9.52
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
4
2
37 Day(s)
SGD 274.30

Part Number : 15088
Days to Ship 37 Day(s)
Standard Unit Price SGD 274.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    4
  • Applicable Tube I.D.(mm)
    2
1 Roll
6
3
37 Day(s)
SGD 616.55

Part Number : 15089
Days to Ship 37 Day(s)
Standard Unit Price SGD 616.55
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    6
  • Applicable Tube I.D.(mm)
    3
1 Roll
8
5
37 Day(s)
SGD 894.43

Part Number : 15090
Days to Ship 37 Day(s)
Standard Unit Price SGD 894.43
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    8
  • Applicable Tube I.D.(mm)
    5
1 Roll
10
7
37 Day(s)
SGD 1,163.93

Part Number : 15091
Days to Ship 37 Day(s)
Standard Unit Price SGD 1,163.93
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    10
  • Applicable Tube I.D.(mm)
    7
1 Roll
12
9
37 Day(s)
SGD 1,443.00

Part Number : 15092
Days to Ship 37 Day(s)
Standard Unit Price SGD 1,443.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12
  • Applicable Tube I.D.(mm)
    9
1 Roll
3.17
1.59
37 Day(s)
SGD 172.93

Part Number : 15093
Days to Ship 37 Day(s)
Standard Unit Price SGD 172.93
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    3.17
  • Applicable Tube I.D.(mm)
    1.59
1 Roll
6.35
3.17
37 Day(s)
SGD 694.07

Part Number : 15094
Days to Ship 37 Day(s)
Standard Unit Price SGD 694.07
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    6.35
  • Applicable Tube I.D.(mm)
    3.17
1 Roll
9.52
6.35
37 Day(s)
SGD 1,150.82

Part Number : 15095
Days to Ship 37 Day(s)
Standard Unit Price SGD 1,150.82
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    9.52
  • Applicable Tube I.D.(mm)
    6.35
1 Roll
12.7
9.52
37 Day(s)
SGD 1,615.92

Part Number : 15096
Days to Ship 37 Day(s)
Standard Unit Price SGD 1,615.92
Quantity 1 Roll

Specificationtitle

  • Product Type
    Liquid feeding tube
  • Overall Length(m)
    10
  • Compatible Tube Outer Diameter(mm)
    12.7
  • Applicable Tube I.D.(mm)
    9.52

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)