(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet Model MM (MP type) MM-PA-P

Click this image to zoom it.

Move the mouse over the image to zoom

FRP Resin, Helmet Model MM (MP type) MM-PA-P

Standard Unit Price:
SGD 46.43
Days to Ship :
9 Day(s)

Compact style hard hat.
[Features]
·It can only be used for flying and falling objects, and the interior is equipped with an NP single-action chin strap as standard.
·Compact design with single-action ratchet headband for easy size adjustment.
·The guideline for the head circumference is 555 to 580.
[Application]
·Ideal for preventing or reducing the danger of flying or falling objects at the work site.

Basic Specifications

  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Height(mm)
    138
  • Width(mm)
    192
  • Length(mm)
    223
  • Size
    Configurable
  • Model name
    MM Type PA-P Type
  • Overall Length(mm)
    252
  • Overall Width(mm)
    207
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    360
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • White
  • Clear
Color Detail

Refine by

  • Lemon Yellow
  • White
  • Clear
JAN Code

Refine by

  • 4580118330368
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
4580118330368
9 Day(s)
SGD 46.43

Part Number : MM-PA-P-3WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 46.43
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    138
  • Width(mm)
    192
  • Length(mm)
    223
  • Size
    Configurable
  • Model name
    MM Type PA-P Type
  • Overall Length(mm)
    252
  • Overall Width(mm)
    207
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • JAN Code
    4580118330368
  • Use
    For flying or falling objects
  • Mass(g)
    360
1 pc.
Yellow
Lemon Yellow
-
9 Day(s)
SGD 46.43

Part Number : MM-PA-P-70YL
Days to Ship 9 Day(s)
Standard Unit Price SGD 46.43
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Lemon Yellow
  • Height(mm)
    138
  • Width(mm)
    192
  • Length(mm)
    223
  • Size
    Configurable
  • Model name
    MM Type PA-P Type
  • Overall Length(mm)
    252
  • Overall Width(mm)
    207
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • JAN Code
    -
  • Use
    For flying or falling objects
  • Mass(g)
    360

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with a compact design

FRP Resin Hard Hat MM Type (MP Type): Related images

Only for flying and falling objects.

Drawing and dimensions of FRP resin hard hat MM type (MP type), MM-PA-P

FRP Resin Hard Hat MM Type (MP Type): Related images

Dimensional drawing of FRP resin hard hat MM type (MP type), MM-PA-P
* Head circumference guide: 555 to 580

Model nameInteriorLinerBoltWeight (g)
MM type PA-P stylePAResin345

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)