(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet MP-PV (MP type with air holes) MP-PV-PX-P-V

Click this image to zoom it.

Move the mouse over the image to zoom

FRP Resin, Helmet MP-PV (MP type with air holes) MP-PV-PX-P-V

Standard Unit Price:
SGD 52.73
Days to Ship :
8 Day(s)

Best-selling model hard hat with inlet/outlet port.
[Features]
·Ventilation type, only for flying and falling objects.
·The interior is equipped with a single-action chin strap as standard, and has inlet/outlet port to reduce stuffiness.
·Easy size adjustment with single-action ratchet type headband.
[Application]
·It can be used to prevent or reduce the danger of flying and falling objects.

Basic Specifications

  • Color
    Yellow
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    Lemon Yellow
  • Height(mm)
    152
  • Width(mm)
    205
  • Length(mm)
    236
  • Size
    Configurable
  • Model name
    MP-PV model PX-P style V
  • Overall Length(mm)
    265
  • Overall Width(mm)
    222
  • Interior
    PX
  • Approximate Head Circumference(mm)
    555~605
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    385
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 52.73

Part Number : MP-PV-PX-P-V-70YL
Days to Ship 8 Day(s)
Standard Unit Price SGD 52.73
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    Lemon Yellow
  • Height(mm)
    152
  • Width(mm)
    205
  • Length(mm)
    236
  • Size
    Configurable
  • Model name
    MP-PV model PX-P style V
  • Overall Length(mm)
    265
  • Overall Width(mm)
    222
  • Interior
    PX
  • Approximate Head Circumference(mm)
    555~605
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    385

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with ventilation

FRP Resin Hard Hat MP-PV Type (MP Type With Inlet/Outlet Port): Related images

Only for flying and falling objects.

Drawing and dimensions of FRP resin hard hat MP-PV (MP type with inlet/outlet port) MP-PV-PX-PV

FRP Resin Hard Hat MP-PV Type (MP Type With Inlet/Outlet Port): Related images

Dimensional drawing of FRP resin hard hat MP-PV (MP type with inlet/outlet port) MP-PV-PX-PV
* Head circumference guide: 555 to 605

Model nameInteriorLinerBoltWeight (g)
MP-PV type PX-P style VPXResin385

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)