(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet HK Type Made Of FRP Resin (All Around Brim Type)

Helmet HK Type Made Of FRP Resin (All Around Brim Type)

Standard Unit Price:
SGD 48.33
Days to Ship :
9 Day(s)

An all-around brim type hard hat that cushions the impact regardless of the direction in which it falls.
[Features]
·PM interior type is only for flying and falling objects (without liner).
·Each interior is equipped with NP single-action chin strap as standard.
·It has a wide brim that blocks the sun and has an upper rib structure that is resistant to rain and falling objects.
·Single-action ratchet headband makes size adjustment easy.

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PM-P Type
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    405
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Color Detail

Refine by

  • Green
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
9 Day(s)
SGD 48.33

Part Number : HK-PM-P-3WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 48.33
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PM-P Type
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    405
1 pc.
Green
Green
9 Day(s)
SGD 48.33

Part Number : HK-PM-P-5GR
Days to Ship 9 Day(s)
Standard Unit Price SGD 48.33
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Green
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PM-P Type
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    For flying or falling objects
  • Mass(g)
    405

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with upper rib structure

PM interior type for flying and falling objects (without liner).

PM interior type for flying and falling objects (without liner).

Drawing and dimensions of FRP resin hard hat HK type (all-around brim type), HK-PM-P

Dimensional drawing of FRP resin hard hat HK type (all-around brim type), HK-PM-P

Dimensional drawing of FRP resin hard hat HK type (all-around brim type), HK-PM-P

Model nameInteriorLinerBoltWeight (g)
HK type PM-P stylePMResin390

Material: FRP
Classification: For flying and falling objects


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)