(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet Model HK (Full Circumference Brim Type with a shock absorbing liner) HK-PA-P-HP

FRP Resin, Helmet Model HK (Full Circumference Brim Type with a shock absorbing liner) HK-PA-P-HP

Standard Unit Price:
SGD 55.66
Days to Ship :
9 Day(s)

All-around brim type hard hat.
[Features]
·The upper rib structure that the brim cushions the impact even if it falls in any direction and is resistant to rain and falling objects.
·The PA interior type has both flying/falling objects and crash protection, and has a liner.
·Each interior is equipped with an NP single-action chin strap as standard.
·The wide brim blocks the sun, and the single-action ratchet headband makes size adjustment easy.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, and crashes at the work site.

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PA-P-HP Type
  • Liner
    HP
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    430
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Color Detail

Refine by

  • Green
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
9 Day(s)
SGD 55.66

Part Number : HK-PA-P-HP-3WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 55.66
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PA-P-HP Type
  • Liner
    HP
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    430
1 pc.
Green
Green
9 Day(s)
SGD 55.66

Part Number : HK-PA-P-HP-5GR
Days to Ship 9 Day(s)
Standard Unit Price SGD 55.66
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Green
  • Height(mm)
    145
  • Width(mm)
    200
  • Length(mm)
    221
  • Size
    Configurable
  • Model name
    HK Type PA-P-HP Type
  • Liner
    HP
  • Overall Length(mm)
    292
  • Overall Width(mm)
    257
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~580
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    430

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with upper rib structure

A wide brim blocks the sun.

A wide brim blocks the sun.

Product Specifications

Dimensional drawing of FRP resin hard hat HK type (all-around brim type with shock absorbing liner), HK-PA-P-HP. Head circumference guide: 555 to 580

Dimensional drawing of FRP resin hard hat HK type (all-around brim type with shock absorbing liner), HK-PA-P-HP
Head circumference guide: 555 to 580

Model nameInteriorLinerBoltWeight (g)
HK type PA-P-HP stylePAHPResin415

Material: FRP
Classification: For flying and falling objects, for protection in case of a crash, with liner


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)