(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet SF-1V Model (American type including air holes / shock absorbing liner) SF-1V-SF-P-SF-V

Click this image to zoom it.

Move the mouse over the image to zoom

FRP Resin, Helmet SF-1V Model (American type including air holes / shock absorbing liner) SF-1V-SF-P-SF-V

Standard Unit Price:
SGD 50.15
Days to Ship :
9 Day(s)

A good balance model hard hat with lightness, strength and flowing form.
[Features]
·With ventilation, it can be used for both flying/falling objects and protection in the event of a crash.
·In the standard specifications, the interior is equipped with an NP single-action chin strap and a liner is included.
·With inlet/outlet port, it reduces stuffiness.
·The single-action ratchet headband makes size adjustment easy.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, and crashes at the work site.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1V Model SF-P-SF Model V
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Color Detail

Refine by

  • Green
  • White
  • Clear
JAN Code

Refine by

  • 4580118330696
  • 4580118330702
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
4580118330696
9 Day(s)
SGD 50.15

Part Number : SF-1V-SF-P-SF-V-3WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 50.15
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1V Model SF-P-SF Model V
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • JAN Code
    4580118330696
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350
1 pc.
Green
Green
4580118330702
9 Day(s)
SGD 50.15

Part Number : SF-1V-SF-P-SF-V-5GR
Days to Ship 9 Day(s)
Standard Unit Price SGD 50.15
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    Green
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1V Model SF-P-SF Model V
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • JAN Code
    4580118330702
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard Hat with a flowing form

FRP Resin Hard Hat SF-1 V Type (American Type, With Inlet/Outlet Port, With Shock Absorbing Liner): Related images

With ventilation.

FRP Resin Hard Hat SF-1 V Type (American Type, With Inlet/Outlet Port, With Shock Absorbing Liner): Related images

SF interior type.

Product Specifications

FRP Resin Hard Hat SF-1 V Type (American Type, With Inlet/Outlet Port, With Shock Absorbing Liner): Related images

Dimensional drawing of FRP resin hard hat SF-1 V type (American type, with inlet/outlet port, with shock absorbing liner), SF-1 V-SF-P-SF-V
Head circumference guide: 555 to 600

Model nameInteriorLinerBoltWeight (g)
SF-1 V type SF-P-SF style VSFSFResin335

Material: FRP
Classification: For flying and falling objects, for protection in case of a crash, with liner


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)